Product Details
Low-profile Parallel Hand
P4* Series for Rechargeable battery manufacturing processes Ultra-thin parallel hand
- Model No.
- HLD-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
Extremely thin / high rigidity. Powerful gripping force realized.
[Operating stroke length] 12, 16, 20, 30 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Ultra-thin]
Double twin cylinder realizes ultra-thin shape.[High gripping power]
4 cylinders realize high gripping power.[Load resistance]
Improved load resistance through a T-groove guide in the sliding section.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.HLD-P4
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Bore size
- Φ8×4, Φ12×4, Φ16×4, Φ20×4
- Port size
- M3, M5
- Remarks
- Model No.HLD-P40
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Bore size
- Φ8×4, Φ12×4, Φ16×4, Φ20×4
- Port size
- M3, M5
- Remarks