Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Thin parallel hand
- Model No.
 - HLB-P4※・HLBG-P4※
 
P4* Series for rechargeable battery manufacturing processes
- Industry
 
Thin and compact parallel hand. 
Smooth operation realized with high precision, and environmental resistance achieved if rubber cover is attached. 
[Operating stroke length]
HLB: 13, 18, 23 mm
HLBG: 13, 18, 23 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
 PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
 [Supports both large and small workpieces]
Compact design with low overall height.
Operating stroke length of the jaw is long and combination adjustments are unnecessary.[Cross roller type]
Cross roller type bearing guide realizes smooth and high precision operation.[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.[Open / close confirmation switch]
switch(es) can be mounted.
- Variations
 - 
- Model No.HLB-P4
 - Product name
 - Double acting / Bearing guide (Rechargeable battery manufacturing processes)
 
- Bore size
 - Φ12, Φ15, Φ20
 
- Port size
 - M5
 
- Remarks
 
- Model No.HLBG-P4※
 - Product name
 - Double acting / Bearing guide / With nitrile rubber guard(Rechargeable battery manufacturing processes)
 
- Bore size
 - Φ12, Φ15, Φ20
 
- Port size
 - M5
 
- Remarks