Product Details
Fittings / tubes
P5* / P7* Series for Cleanrooms Fitting Stainless steel type
- Model No.
- ZW
P5* / P7* Series for cleanrooms
- Industry
Push-in fitting that uses flame-resistant resin and stainless steel.
P80 : Oil prohibited

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact size]
Compact size saves space.
Smooth insertion and secure sealing.
Flame-resistant resin incorporated in white body and push ring. (UL94 Standards V-0 equivalent)
Stainless steel used for all metal parts.
- Variations
-
- Model No.ZW-S※
- Product name
- Fitting (stainless steel) (for cleanrooms)
- Shape
- Straight
- Port size (R)
- M5, 1/8, 1/4, 3/8, 1/2
- Remarks
- Model No.ZW-L※
- Product name
- Fitting (stainless steel) (for cleanrooms)
- Shape
- Elbow
- Port size (R)
- M5, 1/8, 1/4, 3/8, 1/2
- Remarks