Product Details
Check valves, shuttle valves, quick exhaust valves
P5* / P7* Series for Cleanrooms Compact check valve with push-in fitting
- Model No.
- CHL
P5* / P7* Series for cleanrooms
- Industry
Compact and space saving line type for vacuum retention and low pressure use.
P70 : Prevent dust generation
P74 : Prevent dust generation, Without copper, silicon, or halogen-based materials

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact / space saving]
Compact piping and workability improvement with built-in push-in fitting of φ4 / φ6.
Since cracking pressure is low, it can be used in vacuum retention and low pressure.
- Variations
-
- Model No.CHL
- Product name
- (for cleanrooms)
- Port size
- M5, φ4, φ6
- Max. working pressure (MPa)
- 1.0
- Remarks