Product Details
Speed control valves, throttle valves
P5* / P7* Series for Cleanrooms Speed controller with adjusting dial
- Model No.
- DSC
P5* / P7* Series for cleanrooms
- Industry
Received the 2016 Good Design Award. Flow rate can be controlled and cylinder speed can be quantified. Rotary needle with linear flow characteristics is adopted. Moreover, push lock method is adopted to fix the needle and it is possible to visually recognize the dial indication from front and back so that anyone can easily make adjustments.
P70 : Prevent dust generation
P74 : Prevent dust generation, Without copper, silicon, or halogen-based materials

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Industry’s smallest size] (compact)
Compact type compatible with M5 is newly added to the conventional standard type (R1/8 to R1/2).
It can be mounted on the cylinder without interfering with the grounding surface of the cylinder.
[Finer quantification achieved] (compact)
Dial display in increments of 0.5 allows finer quantification. ”Click” feedback can be felt on the fingertips when turning the knob, making scale alignment easy even where visual inspection is not possible.
[Linear flow characteristics]
Thanks to the optimal design of the needle, linear flow characteristics proportional to the dial indicator value are achieved. Fluctuation of the flow rate is less, and the speed of the cylinder can be easily set or changed.
[Easy adjustment work]
Push locking method is used to fix the needle.
Locking is secured without needle movement.
Adjustment is easy with simple operation.
- Variations
-
- Model No.DSC-C-※
- Product name
- Compact (for cleanrooms)
- Port size (R)
- M5, R1/8
- Compatible tube O.D.
- φ3.2, φ4, φ6, φ8
- Remarks
- Model No.DSC-※
- Product name
- Standard (for cleanrooms)
- Port size (R)
- R1/8, R1/4, R3/8, R1/2
- Compatible tube O.D.
- φ4, φ6, φ8, φ10, φ12
- Remarks