Product Details
Pneumatic pressure sensors
P5* / P7* Series for Cleanrooms Compact electronic pressure switch (pressure switch)
- Model No.
- PPE
P5* / P7* Series for cleanrooms
- Industry
Compact pressure switch of 15 mm wide. Usage is flexible due to compact shape that uses trimmer setting system, three types of piping connection (R1/8, φ6 plug, φ6 push-in fitting), and dust-proof/waterproof structure.
P70 : Prevent dust generation
P80 : Oil prohibited

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Selectable piping connection method]
R1/8
φ6 plug
φ6 push-in fitting[Selectable output]
3-wire type that outputs analog voltage of 1 to 5 V that's proportional to applied pressure (PPE-A series)
2-wire type of ON/OFF output type can be selected. (PPE Series)[High proof pressure]
Proof pressure of negative pressure type (V01) is as high as 0.6 MPa, so the product can be used for vacuum burst by pressurization.[Dust-proof / waterproof performance]
It has an IP65 protective structure and can be installed even in places where water gets splashed.
- Variations
-
- Model No.PPE
- Product name
- Switch output (1 point) (for cleanrooms)
- Pressure range (MPa)
- -0.1 to 1.0
- Port size (R, φ)
- 1/8, 6
- Remarks
- Model No.PPE-※A
- Product name
- Analog output (1 to 5 V) (for cleanrooms)
- Pressure range (MPa)
- -0.1 to 1.0
- Port size (R, φ)
- 1/8, 6
- Remarks