Contact Us

Product Details

Vacuum-related products

Vacuum pressure switch with digital display

Model No.
VSUS
Industry

Digital display is used for vacuum pressure switch display to improve visibility.
[Port size] M5, φ4, φ6, φ8, direct mount

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Visibility]
Adopts LED display with excellent visibility on the display of the vacuum switch.
Set pressure and applied pressure are displayed with LEDs.

[2 types of output]
A 2-point switch output and analog output are available.
Select according to applications.
Wiring layout is easy using a connector system.

[Stable accuracy]
Accuracy is stable due to pressure detection by electronic switch.

[Selectable piping connection method]
Three types available: push-in fitting, M5 female thread and direct mount.
Select according to applications.

Variations
Model No.VSUS-NW
Product name
NPN: output 2 points
Port size
M5, φ4, φ6, φ8, direct mount
Remarks
Model No.VSUS-NA
Product name
NPN: output 1 point + analog output
Port size
M5, φ4, φ6, φ8, direct mount
Remarks
Model No.VSUS-PW
Product name
PNP: output 2 points
Port size
M5, φ4, φ6, φ8, direct mount
Remarks
Model No.VSUS-PA
Product name
PNP: output 1 point + analog output
Port size
M5, φ4, φ6, φ8, direct mount
Remarks

Return to Product List