Contact Us

Product Details

Vacuum-related products

Vacuum ejector built-in suction pad air tweezers

Model No.
VST
Industry

Pen-shaped air tweezers with built-in suction pad and vacuum ejector. Ideal for assembling small parts.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Easily grasped]
Suction pad and vacuum ejector integrated in a pen-shaped body.

[2 types available]
As air flows only when used, there is less noise; the energy-saving integrated valve type (VST-B) and inexpensive valveless type (VST-A) are available.

Variations
Model No.VST-A
Product name
Without valve
Pad size
φ2, φ4, φ6, φ8
Remarks
Model No.VST-B
Product name
Integrated valve
Pad size
φ2, φ4, φ6, φ8
Remarks

Return to Product List