Contact Us

Product Details

Pilot operated 3, 4, 5-port solenoid valves

P5* / P7* Series for Cleanrooms 3, 5-port pilot operated valve

Model No.
4GA/BR・M4GA/BR・MN4GA/BR

P5* / P7* Series for cleanrooms

Industry

3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]
P70 : Exhaust treatment

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Supports serial communication]
IO-Link added in December 2020
CC-Link IE Field added in November 2020

EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, PROFINET, PROFI-BUS DP, IO-Link

[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator. (4GA/BR Series single solenoid valve)
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

Variations
Model No.3GA※
Product name
3-port single unit valve (for cleanrooms)
Piping port position
Body piping
For clean room
P70
Remarks
Model No.4GA※
Product name
5-port single unit valve (for cleanrooms)
Piping port position
Body piping
For clean room
P70
Remarks
Model No.3GB※
Product name
3-port single unit valve (for cleanrooms)
Piping port position
Base piping
For clean room
P70
Remarks
Model No.4GB※
Product name
5-port single unit valve (for cleanrooms)
Piping port position
Base piping
For clean room
P70
Remarks
Model No.M4GA※
Product name
Individual wiring manifold (for cleanrooms)
Piping port position
Body piping
For clean room
P70
Remarks
Model No.M4GB※
Product name
Individual wiring manifold (for cleanrooms)
Piping port position
Base piping
For clean room
P70
Remarks
Model No.M4GA※-T※
Product name
Reduced wiring manifold (for cleanrooms)
Piping port position
Body piping
For clean room
P70
Remarks
Model No.M4GB※-T※
Product name
Reduced wiring manifold (for cleanrooms)
Piping port position
Base piping
For clean room
P70
Remarks
Model No.MN4GA※
Product name
Individual wiring block manifold (for cleanrooms)
Piping port position
Body piping
For clean room
P70
Remarks
Model No.MN4GB※
Product name
Individual wiring block manifold (for cleanrooms)
Piping port position
Base piping
For clean room
P70
Remarks
Model No.MN4GA※-T※
Product name
Reduced wiring block manifold (for cleanrooms)
Piping port position
Body piping
For clean room
P70
Remarks
Model No.MN4GB※-T※
Product name
Reduced wiring block manifold (for cleanrooms)
Piping port position
Base piping
For clean room
P70
Remarks

Return to Product List