Product Details
Pilot operated 3, 4, 5-port solenoid valves
P5* / P7* Series for Cleanrooms 3, 5-port pilot operated valve
- Model No.
- 4GA/BR・M4GA/BR・MN4GA/BR
P5* / P7* Series for cleanrooms
- Industry
3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]
P70 : Exhaust treatment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Supports serial communication]
IO-Link added in December 2020
CC-Link IE Field added in November 2020
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, PROFINET, PROFI-BUS DP, IO-Link
[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.
[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator. (4GA/BR Series single solenoid valve)
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]
[Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.
[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
- Variations
-
- Model No.3GA※
- Product name
- 3-port single unit valve (for cleanrooms)
- Piping port position
- Body piping
- For clean room
- P70
- Remarks
- Model No.4GA※
- Product name
- 5-port single unit valve (for cleanrooms)
- Piping port position
- Body piping
- For clean room
- P70
- Remarks
- Model No.3GB※
- Product name
- 3-port single unit valve (for cleanrooms)
- Piping port position
- Base piping
- For clean room
- P70
- Remarks
- Model No.4GB※
- Product name
- 5-port single unit valve (for cleanrooms)
- Piping port position
- Base piping
- For clean room
- P70
- Remarks
- Model No.M4GA※
- Product name
- Individual wiring manifold (for cleanrooms)
- Piping port position
- Body piping
- For clean room
- P70
- Remarks
- Model No.M4GB※
- Product name
- Individual wiring manifold (for cleanrooms)
- Piping port position
- Base piping
- For clean room
- P70
- Remarks
- Model No.M4GA※-T※
- Product name
- Reduced wiring manifold (for cleanrooms)
- Piping port position
- Body piping
- For clean room
- P70
- Remarks
- Model No.M4GB※-T※
- Product name
- Reduced wiring manifold (for cleanrooms)
- Piping port position
- Base piping
- For clean room
- P70
- Remarks
- Model No.MN4GA※
- Product name
- Individual wiring block manifold (for cleanrooms)
- Piping port position
- Body piping
- For clean room
- P70
- Remarks
- Model No.MN4GB※
- Product name
- Individual wiring block manifold (for cleanrooms)
- Piping port position
- Base piping
- For clean room
- P70
- Remarks
- Model No.MN4GA※-T※
- Product name
- Reduced wiring block manifold (for cleanrooms)
- Piping port position
- Body piping
- For clean room
- P70
- Remarks
- Model No.MN4GB※-T※
- Product name
- Reduced wiring block manifold (for cleanrooms)
- Piping port position
- Base piping
- For clean room
- P70
- Remarks