Contact Us

Product Details

Suction pads

Suction Pad

Model No.
VSP
Industry

A variety of shapes and materials are available.We offer a wide range of variations to support all kinds of workpieces and diverse transfer environments.
[Pad Shape]Standard, Sponge, Bellows, Multi-stage Bellows, Oval, Soft, Soft Bellows, Non-slip, For thin workpieces, Flat, Mark-free type, For packaging bags, For metal detectors, With mechanical release function

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[New Type: For Suction of Packaging Bags]
A new shape of suction pad compatible with all kinds of bagged workpieces. Ideal for bags containing liquids and pouch packs.

[New Type: For Metal Detectors]
Uses a silicone pad blended with metal powder. Two types are available: an iron specification with good reactivity and an SUS specification where wear particles are resistant to rust.
Uses materials compliant with the Food Sanitation Act and FDA standards.

[New Type: With Mechanical Release Function]
Pushes out a pin built into the holder with vacuum break air to release the workpiece. Prevents the workpiece from being blown away during release.

Variations
Model No.VSP-※R
Product name
Standard
Pad Diameter
φ1 to φ200
Remarks
Model No.VSP-※A
Product name
Deep type
Pad Diameter
φ15 to φ100
Remarks
Model No.VSP-※RM
Product name
Compact
Pad Diameter
φ0.7 to φ4
Remarks
Model No.VSP-※S
Product name
Sponge type
Pad Diameter
φ10 to φ100
Remarks
Model No.VSP-※B
Product name
Bellows
Pad Diameter
φ6 to φ100
Remarks
Model No.VSP-※W
Product name
Multi-stage bellows
Pad Diameter
φ10 to φ50
Remarks
Model No.VSP-※E
Product name
Oval type
Pad Diameter
φ2 to φ8
Remarks
Model No.VSP-※L
Product name
Soft type
Pad Diameter
φ4 to φ40
Remarks
Model No.VSP-※LB
Product name
Soft bellows
Pad Diameter
φ6 to φ20
Remarks
Model No.VSP-※K
Product name
Anti-slip
Pad Diameter
φ10 to φ50
Remarks
Model No.VSP-※P
Product name
Thin object type
Pad Diameter
φ8 to φ20
Remarks
Model No.VSP-※F
Product name
Flat
Pad Diameter
φ10 to φ30
Remarks
Model No.VSP-※Q
Product name
Suction mark prevention
Pad Diameter
φ10 to φ30
Remarks
Model No.VSP-※PB
Product name
For Suction of Packaging Bags
Pad Diameter
Φ20~40
Remarks
Model No.VSP-※BE・BD
Product name
For Metal Detectors
Pad Diameter
Φ10~20
Remarks
Model No.VSP-KE※Y
Product name
With Mechanical Release Function
Pad Diameter
Φ2.5~10
Remarks

Return to Product List