Product Details
Oscillating / rotating cylinders
P5* / P7* Series for Cleanrooms Table type rotary actuator
- Model No.
- GRC
P5* / P7* Series for cleanrooms
- Industry
The table rotary actuator with rack and pinion realizes high load, direct mounting and high position accuracy thanks to a bearing guide.
P73 : Vacuum treatment
P51 : Vacuum treatment, without copper, silicon or halogen-based
materials

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Excellent flexibility in design]
Six sizes of 5, 10, 20, 30, 50, 80.
Standard and high accuracy type are available with the same dimensions.
90° and 180° specifications are available.
Comes with an angle adjustment bolt with rubber cushion for adjusting the oscillation angle.
The load can be directly mounted on the rotary table.
[Superior installability]
Select among 3 surfaces for piping port leadout directions.
Large hollow diameter keeps piping and wiring simple.
Positioning spigots for the table top (4 positions) and the body bottom (1 position) are available.
[Superior operability]
Stable operation with external stopper.
Smooth stopping is possible without backlash due to the external stopper and shock absorber (optional).
1.5 s/90° low speed operation is possible.
The large pinion diameter and long piston stroke length achieve low speed operation.
- Variations
-
- Model No.GRC
- Product name
- Basic (for cleanrooms)
- Theoretical torque (at 0.5 MPa)
- 0.5 to 8.1 [N・m]
- Max. oscillating angle (°)
- 90, 180
- For clean room
- P73, P53
- Remarks
- Model No.GRC-K
- Product name
- High accuracy (for cleanrooms)
- Theoretical torque (at 0.5 MPa)
- 1.0 to 8.1 [N・m]
- Max. oscillating angle (°)
- 90, 180
- For clean room
- P73, P53
- Remarks
- Model No.GRC-F
- Product name
- Fine speed (for cleanrooms)
- Theoretical torque (at 0.5 MPa)
- 0.5 to 8.1 [N・m]
- Max. oscillating angle (°)
- 90, 180
- For clean room
- P73
- Remarks
- Model No.GRC-KF
- Product name
- High accuracy / fine speed (for cleanrooms)
- Theoretical torque (at 0.5 MPa)
- 1.0 to 8.1 [N・m]
- Max. oscillating angle (°)
- 90, 180
- For clean room
- P73
- Remarks