Product Details
Cylinders with linear guide
P5* / P7* Series for Cleanrooms Linear slide cylinder
- Model No.
- LCM
P5* / P7* Series for cleanrooms
- Industry
Ultra-compact, high-precision, rigid linear slide cylinder.
P73 : Vacuum treatment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Ideal for high-precision positioning]
High precision 0.005 mm parallelism during movement and 0.03 mm parallelism of installation.
Ideal for positioning.
Note: 0.006 mm in LCM-6, 8 with 30 mm stroke length.[Ultra-compact body]
The cylinder body, linear guide and slide table are all integrated into an extremely small body.
The compact body can fit in a narrow, small space, allowing for more flexible layout.
[Workpiece can be mounted on two sides]
A workpiece can be directly mounted on the top and side with the preprocessed mounting holes.
The cylinder body and slide table are corrosion-resistant stainless steel.
[Resistant to load]
Uses linear guide with contact at four points.
Withstands load from all directions.
- Variations
-
- Model No.LCM
- Product name
- Double acting / single rod (for cleanrooms)
- Bore size (mm)
- φ4.5, φ6, φ8
- Standard stroke length (mm)
- 5, 10, 15, 20, 30
- For clean room
- P73
- Remarks