Product Details
Cylinders with linear guide
P5* / P7* Series for Cleanrooms Linear slide cylinder
- Model No.
- LCX
P5* / P7* Series for cleanrooms
- Industry
Thin, light, rigid linear slide cylinder. Perfect for narrow spaces.
P72 : Exhaust treatment
P73 : Vacuum treatment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Thin]
Drastically slimmed down, with height reduced from the 60 mm of LCG to 34 mm.
Ideal for space-saving.
A 68 mm thin design even when used in layers.
[Lightweight]
Product weight lighter than LCG.
The moving part becomes lighter and thus enables efficient, energy-saving equipment.
[High rigidity]
Uses a separated wide linear guide.
Provides the same level of rigidity as LCG, even with the thin and light body.
[Laterally symmetrical]
Pipes and stoppers can be installed on both the right and left sides.
- Variations
-
- Model No.LCX
- Product name
- Double acting / single rod (for cleanrooms)
- Bore size (mm)
- φ25, φ32
- Standard stroke length (mm)
- 10, 20, 30, 40, 50
- For clean room
- P72, P73
- Remarks
- Model No.LCX-※L
- Product name
- Double acting / single rod Long stroke length (for cleanrooms)
- Bore size (mm)
- φ25, φ32
- Standard stroke length (mm)
- 75, 100, 125, 150
- For clean room
- P72, P73
- Remarks