Product Details
Cylinders with linear guide
P5* / P7* Series for Cleanrooms Linear slide cylinder
- Model No.
- LCG
P5* / P7* Series for cleanrooms
- Industry
A high-precision, high-rigidity wide guide has been attached. Symmetrical structure with increased flexibility in design. Cylinder with linear guide with a wide variety of options and variations.
P72 : Exhaust treatment
P73 : Vacuum treatment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Guide balls aligned in four rows on the linear guide] (φ12 or more)
Guide balls aligned in four rows ensure stable operation in all load directions.
The contact area of the guide balls is smaller than that in the two-row configuration with minimum friction resistance and enables smooth precision operation with a rigid body.
[High rigidity]
Stainless steel or steel adopted for slide table material.
Increased rigidity when combined with a wide guide.
[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.
- Variations
-
- Model No.LCG-P7
- Product name
- Double acting/single rod (for cleanrooms)
- Bore size (mm)
- φ6, φ8, φ12, φ16, φ20, φ25
- Standard stroke length (mm)
- 10, 20, 30, 40, 50, 75, 100, 125, 150
- For clean room
- P72, P73
- Remarks