Product Details
Cylinders with linear guide
P5* / P7* Series for Cleanrooms Linear slide cylinder
- Model No.
- LCR
P5* / P7* Series for cleanrooms
- Industry
Symmetrical structure that is drastically lighter and with increased flexibility in design. Cylinder with highly rigid linear guide with a wide variety of options and variations.
P72 : Exhaust treatment
P73 : Vacuum treatment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Lightweight]
The use of an aluminum table makes it about 30% lighter than the LCG Series.
[Rigid]
Highly rigid linear guide and slide table with improved rigidity compared to LCS Series.
[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.
- Variations
-
- Model No.LCR
- Product name
- Double acting / single rod (for cleanrooms)
- Bore size (mm)
- φ6, φ8, φ12, φ16, φ20, φ25
- Standard stroke length (mm)
- 10, 20, 30, 40, 50, 75, 100, 125, 150
- For clean room
- P72, P73
- Remarks
- Model No.LCR-F
- Product name
- Double acting / fine speed (for cleanrooms)
- Bore size (mm)
- φ12φ16, φ20, φ25
- Standard stroke length (mm)
- 10, 20, 30, 40, 50, 75, 100, 125, 150
- For clean room
- P72, P73
- Remarks