Product Details
Space saving cylinders
P5* / P7* Series for Cleanrooms Compact cylinder
- Model No.
- SMG
P5* / P7* Series for cleanrooms
- Industry
Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.
P7 : Exhaust treatment
P71 : Vacuum treatment
P5 : Exhaust treatment, without copper, silicon or halogen-based materials
P51 : Vacuum treatment, without copper, silicon or halogen-based materials

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.
[Lightweight and space saving]
Space saving and lightweight with integration of mount block.
[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.
[Easy maintenance]
A new mounting method has been developed for easy maintenance.
- Variations
-
- Model No.SMG
- Product name
- Double acting / single rod (for cleanrooms)
- Bore size
- φ6, φ10, φ16, φ20, φ25, φ32
- For clean room
- P7, P71, P5, P51
- Remarks
- Model No.SMG-F
- Product name
- Double acting / fine speed (for cleanrooms)
- Bore size
- φ6, φ10, φ16, φ20, φ25, φ32
- For clean room
- P7, P71
- Remarks