Product Details
Silencers
WP Series for Outdoors Silencer metal body type
- Model No.
- SL-W
Outdoors WP Series
- Industry
Silencer with metallic body that reduces exhaust noise generated by discharged air. The entire series is integrated with a lightweight, compact design. The replaceable element extends product life.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Technical Data
CKD plus Members Only
- Features
[Maintenance possible]
Element replacement is possible.[High noise reduction effect]
Noise reduction effect of 20 dB [A] or more
- Variations
-
- Model No.SL-8A
- Product name
- Silencer Metal body type (Outdoor use)
- Port size (R)
- 1/4
- Compatible cylinder tube size
- Φ50 to Φ100
- Noise reduction effect (dB [A])
- 20 or more
- Remarks
- Model No.SL-10A
- Product name
- Silencer Metal body type (Outdoor use)
- Port size (R)
- 3/8
- Compatible cylinder tube size
- Φ63 to Φ140
- Noise reduction effect (dB [A])
- 20 or more
- Remarks
- Model No.SL-15A
- Product name
- Silencer Metal body type (Outdoor use)
- Port size (R)
- 1/2
- Compatible cylinder tube size
- Φ75 to Φ180
- Noise reduction effect (dB [A])
- 20 or more
- Remarks