Product Details
Filters / Regulators
WP Series for Outdoors Pipe adaptor
- Model No.
 - AW※00-W
 
Outdoors WP Series
- Industry
 
For straight type, the single unit alone can be removed without removing the piping during maintenance.

- Documents / Download
 PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
 [Straight A*00-W]
By using an adaptor, single units can be removed separately for maintenance instead of removing the piping.
The adaptor is convenient for changing the connection port size of single units.
- Variations
 - 
- Model No.AW※00-W
 - Product name
 - Pipe adaptor set (Outdoor use)
 
- Port size (Rc)
 - 1/4, 3/8, 1/2, 3/4, 1, 1 1/4
 
- Compatibility
 - 4000~8000 Series
 
- Remarks
 
- Model No.AW※00-W-B※1W
 - Product name
 - Pipe adaptor set (Outdoor use)
 
- Port size (Rc)
 - 1/4, 3/8, 1/2, 3/4, 1, 1 1/4
 
- Compatibility
 - 4000~8000 Series
 
- Remarks