Contact Us

Product Details

Solenoid valves for various fluids

WP Series for Outdoors Pilot kick 2-port solenoid valve (General purpose valve)

Model No.
ADK-W

Outdoors WP Series

Industry

【NEW】 The ADK21 Series has been added to the outdoor pilot kick solenoid valve. Temperature specifications and options have been enhanced for entire ADK Series.

Pilot kick 2-port diaphragm drive solenoid valve compatible with a variety of fluids. It can be used with differential pressure 0 and supports various applications through material selection.

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

Technical Data

CKD plus Members Only

Features

[Low temperature use]
Minimum ambient temperature -20°C compatible products

[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared

[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.

[Ideal for applications that take a long time to operate]
3-year warranty product as an option

[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.

[Variations]
Compatible with various applications by combining a variety of coil options.

[Differential pressure 0 actuation]
Pilot kick which actuates even at differential pressure 0.

Variations
Model No.ADK11-DW
Product name
2-port valve
Port size (Rc, NPT, G)
Rc1/2, 3/4 1
Ambient temperature
-20℃~60℃
Remarks
Model No.ADK11-EW
Product name
2-port valve
Port size (Rc, NPT, G)
Rc1/2, 3/4 1
Ambient temperature
-10℃~60℃
Remarks
Model No.ADK21-DW
Product name
2-port valve
Port size (Rc, NPT, G)
Rc11/4, 11/2, 2 32, 40, 50F
Ambient temperature
-20℃~60℃
Remarks
Model No.ADK21-EW
Product name
2-port valve
Port size (Rc, NPT, G)
Rc11/4, 11/2, 2 32, 40, 50F
Ambient temperature
-10℃~60℃
Remarks

Return to Product List