Contact Us

Product Details

Vacuum pump system

Vacuum switching unit (10.3 mm width)

Model No.
VSNP・VSNPM
Industry
  • Handling

Compact and lightweight, vacuum switching unit with height dimension especially compact.
[Effective cross-sectional area of vacuum valve] 0.4 (㎟)

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Compact and lightweight]
Ideal for restricted mounting space.
Product height is reduced.

[Fast and stable response]
Adopts a direct acting valve for the main valve to realize high-speed and stable response.
(ON/OFF = 5 mm/sec or less)

[Four types of pressure sensors available]
Four types of analog output are available for the pressure sensor.

Variations
Model No.VSNP
Product name
Single unit
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
0.4
Remarks
Model No.VSNPM
Product name
Manifold
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
0.4
Remarks

Return to Product List