Contact Us

Product Details

Vacuum pump system

Vacuum switching unit (10.5 mm width)

Model No.
VSXP・VSXPM
Industry

Compact body with a width of 10.5 mm, a vacuum switching unit that can be compactly installed even for use in multiple stations.
[Effective cross-sectional area of vacuum valve]
2-way valve specification : 3.5, 4.5 (㎟)
3-way valve specification : 3.0, 3.6 (㎟)

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.

[Vacuum burst time dramatically reduced]
3-port valve specification has greatly reduced the time required to go from vacuum to atmospheric pressure (vacuum burst time) by using a 3-port valve for the vacuum supply main valve.

Variations
Model No.VSXP-D
Product name
Single unit / 2-port
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
3.5, 4.5
Remarks
Model No.VSXP-T
Product name
Single unit / 3-port
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
3.5, 4.5
Remarks
Model No.VSXPM-D
Product name
Manifold / 2-port
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
3.0, 3.6
Remarks
Model No.VSXPM-T
Product name
Manifold / 3-port
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
3.0, 3.6
Remarks
Model No.VSXPM-Z
Product name
Manifold / mix specifications
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
-
Remarks

Return to Product List