Contact Us

Product Details

Solenoid valves for dedicated fluids

FP* Series for Food manufacturing processes Pilot operated 2-port solenoid valve for compressed air

Model No.
EXA-FP2

FP* Series for food manufacturing processes

Industry

Compact pilot operated solenoid valve for compressed air control. Ideal for air blowing applications and contributes to environment-friendly equipment and systems.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

Technical Data

CKD plus Members Only

Features

[Low power consumption]
Energy saving actuator with 0.6 W power consumption, PC direct drive possible.

[Large flow rate]
Control of large flow rate with pilot operated diaphragm drive.

[Compact and lightweight]
Smaller with the use of a large flow rate compatible diaphragm and fitting, and lighter weight with a resin body.

Variations
Model No.EXA-C※-FP2
Product name
Resin body with push-in fitting (food manufacturing processes)
Port size
With φ6, φ8, φ10, φ12 push-in fitting
Working pressure (MPa)
0.01 to 0.7
Remarks

Return to Product List