Product Details
Solenoid valves for various fluids
FP* Series for Food manufacturing processes Direct acting 2, 3-port solenoid valve (General purpose valve)
- Model No.
- AB-FP2・AG-FP2
FP* Series for food manufacturing processes
- Industry
Direct acting solenoid valve compatible with various fluids. Compatible with various applications through a wide variety of compatible materials, orifice sizes and coil options.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.[Variation]
Compatible with various applications through a wide variety of orifice size and coil option combinations.
- Variations
-
- Model No.AB-FP2
- Product name
- 2-port single unit valve (food manufacturing processes)
- Port size
- Rc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4, Rc1
- Remarks
- Model No.AG-FP2
- Product name
- 3-port single unit valve (food manufacturing processes)
- Port size
- Rc1/4, Rc3/8
- Remarks