Contact Us

Product Details

Vacuum pump system

Vacuum switching unit (31.5 mm width)

Model No.
VSQP
Industry
  • Jig related

Vacuum switching unit ideal for controlling large flow rate vacuum.
[Effective cross-sectional area of vacuum valve] : 16.5 (㎟)

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Large flow rate]
31.5 mm width vacuum unit ideal for large flow rate control.
Normally open and normally closed are available for vacuum supply valve.

Variations
Model No.VSQP
Product name
Single unit
Working pressure (MPa)
0.3 to 0.7
Effective cross-sectional area of vacuum valve (㎟)
16.5
Remarks

Return to Product List