Product Details
Silencers
FP* Series for Food manufacturing processes Metering valve with silencer SMW2-FP1 Series
- Model No.
- SMW2-FP1
FP* Series for food manufacturing processes
- Industry
Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 23 dB [A] and over.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Compact / lightweight / high flow rate]
While compact and lightweight, max. effective cross-sectional area in the class is achieved.[High noise reduction effect]
Noise reduction effect of 23 dB (A) or more. P.P. sintering element with high damping effect integrated into the body to improve noise reduction effects.
[Uses push lock type needle]
Knob with push lock mechanism enables easy and secure locking.
[Environmental friendly design]
By using plastic material only, sorting at disposal is eliminated.
- Variations
-
- Model No.SMW2-6A-FP1
- Product name
- Metering valve with silencer (food manufacturing processes)
- Port size (R)
- 1/8
- Cylinder bore size
- φ20 to φ50
- Noise reduction effect (dB [A])
- 23 or more
- Remarks
- Model No.SMW2-8A-FP1
- Product name
- Metering valve with silencer (food manufacturing processes)
- Port size (R)
- 1/4
- Cylinder bore size
- φ32 to φ75
- Noise reduction effect (dB [A])
- 28 or more
- Remarks