Product Details
Speed control valves, throttle valves
FP* Series for Food manufacturing processes Miniature speed controller
- Model No.
- SC-M5-FP1
FP* Series for food manufacturing processes
- Industry
Compact and lightweight, enabling space-saving piping.
Flow rate characteristics can be selected from standard type, low speed type, and fine speed type.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Compact and lightweight]
Low speed and fine speed types are available.
Ideal for fine speed adjustment of fine speed cylinder and air operated valve.
- Variations
-
- Model No.SC-M5-FP1
- Product name
- Miniature speed controller (food manufacturing processes)
- Port size
- M5
- Cylinder bore size
- φ6 to φ25
- Remarks