Product Details
Speed control valves, throttle valves
FP* Series for Food manufacturing processes Speed controller, medium bore size
- Model No.
- SC1-FP1
FP* Series for food manufacturing processes
- Industry
Inline speed controller medium bore size.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Inline]
Mountable from either the bottom or the side.
Adjusting dial with dislocation prevention.
- Variations
-
- Model No.SC1-6-FP1
- Product name
- Speed controller, medium bore size (food manufacturing processes)
- Port size (Rc)
- 1/8
- Cylinder bore size
- φ20 to φ50
- Remarks
- Model No.SC1-8-FP1
- Product name
- Speed controller, medium bore size (food manufacturing processes)
- Port size (Rc)
- 1/4
- Cylinder bore size
- φ32 to φ75
- Remarks
- Model No.SC1-10-FP1
- Product name
- Speed controller, medium bore size (food manufacturing processes)
- Port size (Rc)
- 3/8
- Cylinder bore size
- φ50 to φ140
- Remarks
- Model No.SC1-15-FP1
- Product name
- Speed controller, medium bore size (food manufacturing processes)
- Port size (Rc)
- 1/2
- Cylinder bore size
- φ80 to φ160
- Remarks