Product Details
Vacuum pump system
Vacuum switching unit (11 mm width)
- Model No.
- VSZPM
- Industry
- Jig related
Compact, lightweight vacuum switching unit greatly reduces the vacuum burst time.
Manifold vacuum switching unit that enables reduced wiring.
Self-hold energy-saving type is also available, with valve power consumption of 0.55 W.
[Effective cross-sectional area of vacuum valve] : 4.5 (㎟)

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Reduced wiring]
Supply valve and burst valve wiring for manifold centralized collectively.
Flat cable, D sub-connector specifications available.[Energy saving]
Valve power consumption 0.55 W.
When vacuum is retained for long periods, energy saving is realized by using a self-hold type which makes continuous energizing unnecessary.[Diverse vacuum pressure switch variations]
A wide range of applications are supported by wide variations of the vacuum pressure switch.
- Variations
-
- Model No.VSZPM
- Product name
- Manifold
- Working pressure (MPa)
- 0.3 to 0.7
- Effective cross-sectional area of vacuum valve (㎟)
- 4.5
- Remarks