Product Details
Speed control valves, throttle valves
FP* Series for Food manufacturing processes Needle valve with adjusting dial
- Model No.
- DVL-S-FP1
FP* Series for food manufacturing processes
- Industry
Linear flow characteristics of rotating needle valve adopted.
Rotation speed is displayed numerically on a dial, so anyone can easily and securely control the speed and adjust various flow rates of the cylinder.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Linear flow characteristics]
Linear flow characteristics in proportion to dial indicator value.
[Rotation speed displayed on dial]
Needle rotation speed is displayed numerically on a dial.
Fixing of needle is easy with sliding type lock lever. Easy adjustment work.
[Unrestricted mounting]
The mounting area rotates by 360°, enabling mounting and installation method to be selected from base, side, or panel. Mounting brackets not required.
- Variations
-
- Model No.DVL-S-FP1
- Product name
- Check valve (food manufacturing processes)
- Compatible tube O.D.
- φ4, φ6, φ8, φ10, φ12
- Remarks