Product Details
Ejector system
Ejector with Vacuum burst function Single unit
- Model No.
- VSY
- Industry
High speed suction and burst cycle integrating the ejector and vacuum burst function.
[Nozzle diameter] 0.5, 0.7 (mm)
[Intake flow rate] 3 to 21 (L/min (ANR))

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Multi-functional and compact]
Compact and lightweight, it can be used at the end of vacuum piping.
Integrated vacuum burst with a shut-off valve in a compact body.[Vacuum burst function]
Added function to supply burst air into the ejector.
It is capable of reliable vacuum burst compared to the conventional single ejector.[Ejector and vacuum burst function integrated]
Switch between vacuum generation and burst air by turning the ejector air supply ON/OFF.
- Variations
-
- Model No.VSY-H
- Product name
- High vacuum/medium flow rate
- Nozzle diameter
- φ0.5, φ0.7
- Remarks
- Model No.VSY-L
- Product name
- Medium vacuum/large flow rate
- Nozzle diameter
- φ0.5, φ0.7
- Remarks
- Model No.VSY-E
- Product name
- High vacuum/low flow rate
- Nozzle diameter
- φ0.5, φ0.7
- Remarks