Product Details
F.R.L. Combinations
FP* Series for food manufacturing processes Combination
- Model No.
- C※0※0-W-FP1
FP* Series for food manufacturing processes
- Industry
Compact modular design in which major boundary dimensions of devices such as filters, regulators, lubricators, etc., are unified.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[F.R.L. combination]
Systems are easily upgraded using unified key boundary dimensions and a diverse range of options and variations.
[Compacting, modularization]
Main dimensions (width and depth) of F.R.L. products have been standardized as compact module.
Accurate assembly dimensions can be obtained with simple calculations.
[Long service life element]
This element incorporates CKD's original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended.
- Variations
-
- Model No.C※020-W-FP1
- Product name
- Integrated filter and regulator (food manufacturing processes)
- Port size (Rc, NPT, G)
- 1/8, 1/4, 3/8, 1/2, 3/4, 1
- Filtration (μm)
- 5
- Set pressure (MPa)
- 0.05 to 0.85
- Remarks
- Model No.C※030-W-FP1
- Product name
- Integrated filter, oil mist filter and regulator (food manufacturing processes)
- Port size (Rc, NPT, G)
- 1/8, 1/4, 3/8, 1/2, 3/4, 1
- Filtration (μm)
- 5
- Set pressure (MPa)
- 0.05 to 0.85
- Remarks
- Model No.C※060-W-FP1
- Product name
- Integrated filter and oil mist filter (food manufacturing processes)
- Port size (Rc, NPT, G)
- 1/8, 1/4, 3/8, 1/2, 3/4, 1
- Filtration (μm)
- 5
- Set pressure (MPa)
- -
- Remarks