Product Details
Chucks
FP* Series for Food manufacturing processes 3-way jaw bearing chuck
- Model No.
- CKG-FP1
FP* Series for food manufacturing processes
- Industry
3-way jaw chuck bearing mechanism.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[High precision / Smooth operation]
High precision and smooth operation realized by adopting a cross roller guide on the slide part.[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover, and environmental resistance is improved.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.CKG-FP1
- Product name
- Double acting (food manufacturing processes)
- Option
- -
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks
- Model No.CKG-※-O-FP1
- Product name
- Single acting (normally open) (food manufacturing processes)
- Option
- -
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks
- Model No.CKG-※-C-FP1
- Product name
- Single acting (normally closed) (food manufacturing processes)
- Option
- -
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks
- Model No.CKG-※-G-FP1
- Product name
- Double acting (food manufacturing processes)
- Option
- With nitrile rubber guard
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks