Product Details
Accessories
FP* Series for Food manufacturing processes Floating fitting
- Model No.
- FJ-FP1
FP* Series for food manufacturing processes
- Industry
This floating fitting eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
Easy centering, parallelism alignment
Compact and high tensile / compression force permissible
With dust cover
Filled with lubricant and not requiring lubrication
Oscillating angle ±5°
- Variations
-
- Model No.FJ-0-FP1
- Product name
- Basic (food manufacturing processes)
- Thread size
- M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5
- Compatible cylinder bore
- φ6, φ10, φ12, φ16, φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200
- Remarks
- Model No.FJ-L-FP1
- Product name
- Foot (food manufacturing processes)
- Thread size
- M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5
- Compatible cylinder bore
- φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200
- Remarks
- Model No.FJ-F-FP1
- Product name
- Flange (food manufacturing processes)
- Thread size
- M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5
- Compatible cylinder bore
- φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200
- Remarks