Product Details
Rodless cylinders
FP* Series for Food manufacturing processes Rodless cylinder
- Model No.
- SRL3-FP1
FP* Series for food manufacturing processes
- Industry
Resistant to high load and durable. High-speed rodless cylinder Series runs from φ12 to φ100 with a variety of choices.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Flat cylinder]
Piston is flat, with a structure allowing it to receive load.
Highly load-resistant, with rotation-stop mechanism also provided.[Sealing belt]
Seal part is straight, improving sealing performance.[High-speed packing]
A piston packing for high speed operation has been adopted.[Common port]
A common port (one-side piping) or standard port (both sides piping) can be selected according to the installation location.
Downsizing of equipment realized.[Magnet provided as standard]
Compatible with switch installation as standard.
- Variations
-
- Model No.SRL3-FP1
- Product name
- Double acting / standard (food manufacturing processes)
- Bore size (mm)
- φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.
- Standard stroke length (mm)
- 200, 300, 400, 500, 600, 700, 800, 900, 1000
- Remarks
- Model No.SRL3-G-FP1
- Product name
- Double acting / resin guide (food manufacturing processes)
- Bore size (mm)
- φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.
- Standard stroke length (mm)
- 200, 300, 400, 500, 600, 700, 800, 900, 1000
- Remarks