Product Details
Ball valves
P4 *P4* Series for Rechargeable battery manufacturing processes Air operated 2, 3-port ball valve (compact rotary valve)
- Model No.
- CHB-P4・CHG-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
Air operated ball valve. Resistant to foreign matter with strong air operated opening and closing, it can control large flow rates with low pressure loss. With solenoid valve also available.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.[Reliability]
Stable operation resistant to foreign matter is realized by strong air operated opening and closing.[Ease of use]
Bi-directional pressurization is possible with 2-port valve.[Wide variation]
Supports a wide range of port sizes from 3/8 to 2.
Available for various applications with a lineup including models with spring return and with solenoid valve.
- Variations
-
- Model No.CHB-P4
- Product name
- 2-port standard bore (Rechargeable battery manufacturing processes)
- Actuation
- Double acting
- Body material
- stainless steel/Oil-prohibited specifications
- Port size
- Rc3/8 to 2
- Remarks
- Model No.CHBF-P4
- Product name
- 2-port full bore (Rechargeable battery manufacturing processes)
- Actuation
- Double acting
- Body material
- stainless steel / Oil-prohibited specifications
- Port size
- Rc1/2 to 1 1/2
- Remarks
- Model No.CHG-P4
- Product name
- 3-port (Rechargeable battery manufacturing processes)
- Actuation
- Double acting
- Body material
- stainless steel / Oil-prohibited specifications
- Port size
- Rc1/2 to 2
- Remarks