Product Details
Solenoid valves for vacuum
P4* Series for Rechargeable battery manufacturing processes Solenoid valve for high vacuum
- Model No.
- HVB
P4* Series for rechargeable battery manufacturing processes
- Industry
Direct acting solenoid valve with high sealing and high vacuum retention for high vacuums.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

- Documents / Download
- PDF Catalog - Safety Precautions 
CKD plus Members Only
- Features
- [High vacuum] 
 Vacuum leakage rate 1 x 10^-9 Pa・㎥/s or less, compatible with high vacuum systems.- [Lightweight and compact] 
 Lightweight and compact thanks to the thin coil.- [Variation] 
 Optimum selection is possible from five coil sizes and multiple orifice sizes.- [Wide range of connections] 
 VCR compatible fitting (JXR fitting), double barbed fitting integrated also available, vacuum container, vacuum retention of piping.
- Variations
- 
- Model No.HVB212
- Product name
- 22mm width (Rechargeable battery manufacturing processes)
 - Orifice size
- Φ1, Φ2
 - Remarks
 
 - Model No.HVB312
- Product name
- 28mm width (Rechargeable battery manufacturing processes)
 - Orifice size
- Φ2, Φ3
 - Remarks
 
 - Model No.HVB412
- Product name
- 34mm width (Rechargeable battery manufacturing processes)
 - Orifice size
- Φ3, Φ4.5, Φ6
 - Remarks
 
 - Model No.HVB512
- Product name
- 40mm width (Rechargeable battery manufacturing processes)
 - Orifice size
- Φ4.5, Φ6
 - Remarks
 
 - Model No.HVB612
- Product name
- 60mm width (Rechargeable battery manufacturing processes)
 - Orifice size
- Φ8, Φ12
 - Remarks
 
 - Model No.HVB712
- Product name
- 70mm width (Rechargeable battery manufacturing processes)
 - Orifice size
- Φ12, Φ15
 - Remarks