Product Details
Manual 2, 3, 4-port valves
P4* Series for Rechargeable battery manufacturing processes Quick valve
- Model No.
- 2QV-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
Straight quick valve with large effective cross-sectional area.
Ideal for air blow stop valve (2-port valve) and air cylinder shut-off valve (3-port valve).
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Large flow rate]
Straight flow path and large effective sectional area.[Flame-resistance]
Flame-resistant resin has been adopted as a standard material. (UL94 standard V0 equivalent)[Can be integrated]
Manifold enabled by optional bracket.[2- and 3-port valves available]
Use can be determined according to the application.
- Variations
-
- Model No.2QV-P4
- Product name
- 2-way valve (Rechargeable battery manufacturing processes)
- Port size
- Push-in fitting φ4 to φ12, R1/8 to R1/2
- Remarks