Product Details
Manual 2, 3, 4-port valves
P4* Series for Rechargeable battery manufacturing processes Manual switching valve
- Model No.
- HMV・HSV
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
- Industry
【Discontinued model】
4-port valve with a sliding valve method for the main valve. Suitable for operating cylinders with simple operation.
[Applicable cylinder: φ20 to φ160]
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Low sliding]
Operation with a sliding lever (detent embedded rotary) method, easy to operate.[2 types available according to applications]
HMV: Miniature (Rc1/4)
HSV: Standard (Rc1/4 to 4/3)
- Variations
-
- Model No.HMVC2
- Product name
- Miniature (Rechargeable battery manufacturing processes)
- Switching position
- 3-position all ports closed
- Port size
- Rc1/4
- Remarks
- Discontinued
2020 03 31Old Catalog
- Model No.HMVO2
- Product name
- Miniature (Rechargeable battery manufacturing processes)
- Switching position
- 3-position ABR connection
- Port size
- Rc1/4
- Remarks
- Discontinued
2020 03 31Old Catalog
- Model No.HSVC2
- Product name
- Standard (Rechargeable battery manufacturing processes)
- Switching position
- 3-position all ports closed
- Port size
- Rc1/4 to 3/4
- Remarks
- Discontinued
2020 03 31Old Catalog
- Model No.HSVO2
- Product name
- Standard (Rechargeable battery manufacturing processes)
- Switching position
- 3-position ABR connection
- Port size
- Rc1/4 to 3/4
- Remarks
- Discontinued
2020 03 31Old Catalog