Contact Us

Product Details

Ejector system

Ejector unit (20 mm width)

Model No.
VSJ・VSJM
Industry

Burst air flow rate & vacuum ejector unit with relief pressure adjustment needle.
[Nozzle diameter (mm)] 0.5, 0.7, 1.0, 1.2
[Intake flow rate (L/min (ANR))] 7 to 38

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Preventing workpieces from blowing away]
Pressure control is added to the conventional flow rate control for vacuum burst air to prevent workpieces from being blown away.
Shortening of vacuum time is realized by providing a relief function in the vacuum burst circuit (function to relieve extra pressure).

[Manifold also available]
Since manifold is also available, reduced piping is possible.
There are two types of pipe leadout directions, front side and rear side, which can be selected according to the installation location.

[Three types of valves]
Three types of vacuum supply valve type, self-hold, normally open, and normally closed, are available.
When vacuum is retained for long periods, energy saving is realized by using a self-hold type which makes continuous energizing unnecessary.

Variations
Model No.VSJ-H
Product name
Single unit / high vacuum / medium flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2
Remarks
Model No.VSJ-L
Product name
Single unit / medium vacuum / large flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2
Remarks
Model No.VSJ-E
Product name
Single unit / high vacuum / low flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2
Remarks
Model No.VSJM-H
Product name
Manifold / high vacuum / medium flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2
Remarks
Model No.VSJM-L
Product name
Manifold / medium vacuum / large flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2
Remarks
Model No.VSJM-E
Product name
Manifold / high vacuum / low flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2
Remarks
Model No.VSJM-Z
Product name
Manifold / mix specifications
Nozzle diameter
-
Remarks

Return to Product List