Product Details
Pilot operated 3, 4, 5-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes 3, 5-port pilot operated valve
- Model No.
- 4GA/BR-P4・M4GA/BR-P4・MN4GA/BR-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: Φ20 to Φ100]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
![](../../../src/product_img/product_img_1954_ryjF_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
【10mm width spacer pilot check valve added】
Cylinder braking and position holding are possible for long periods. (Cylinder bore size: up to ø32)
Manual discharge of secondary residual pressure is possible.[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator. (4GA/BR Series single solenoid valve)
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type][Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
- Variations
-
- Model No.3GA※R-P4
- Product name
- 3-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.4GA※R-P4
- Product name
- 5-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.3GBR※-P4
- Product name
- 3-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4
- Remarks
- Model No.4GB※R-P4
- Product name
- 5-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4, 3/8
- Remarks
- Model No.M4GA※R-P4
- Product name
- Individual wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GB※R-P4
- Product name
- Individual wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Φ1.8, Φ4, Φ6, Φ8, Φ10, RC1/8~3/8
- Remarks
- Model No.M4GA※R-T-P4
- Product name
- Reduced wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
- Remarks
- Model No.M4GB※R-T※-P4
- Product name
- Reduced wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Φ1.8, Φ4, Φ6, Φ8, Φ10, Rc1/8, 1/4, 3/8
- Remarks
- Model No.MN4GA※R-P4
- Product name
- Individual wiring block manifold
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
- Remarks
- Model No.MN4GB※R-P4
- Product name
- Individual wiring block manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Φ1.8, Φ4, Φ6, Φ8
- Remarks
- Model No.MN4GA※R-T-P4
- Product name
- Reduced wiring block manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
- Remarks
- Model No.MN4GB※R-T※-P4
- Product name
- Reduced wiring block manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Φ1.8, Φ4, Φ6, Φ8
- Remarks