Contact Us

Product Details

Fittings / tubes

P4* Series for Rechargeable battery manufacturing processes Tube

Model No.
F・FH・U・NU・KX・SR2・PFH・PFS・ET

P4* Series for rechargeable battery manufacturing processes

Industry

Tubes can be selected according to applications. They are highly reliable, meeting needs of space saving and complex piping, etc.

The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Soft nylon tube]
Very flexible compared to the conventional nylon tubes, optimal for piping in small or complicated spaces.
The tube also has sufficient characteristics such as cold resistance, weather resistance, oil resistance and chemical resistance, etc.

[New urethane tube]
Due to the adoption of a new manufacturing process, larger inner diameter and increased strength are realized simultaneously with the same outer diameter.
As a tube for pneumatic piping to respond to larger flow rates, it also contributes economically.

[Urethane tube]
Durable and flexible thanks to its high mechanical strength.
This is widely used in general pneumatic lines, etc.

[Coiling tube]
It can be used as extensible coiling.
Unlike conventional products, fittings are easily installed and the coil contracts and expands very smoothly due to the straight section provided with the specified length in the direction of expansion and contraction.
The coil terminal durability is excellent.

Variations
Model No.F-15※※
Product name
Soft nylon tube (Rechargeable battery manufacturing processes)
O.D. tube size
Φ3.2, Φ4, Φ6, Φ8, Φ10, Φ12, Φ15, Φ16
Length per roll (m)
20, 100
Tube color
Black, white, red, blue, yellow, green, orange
Remarks
Model No.FH-3224
Product name
Soft nylon tube (Rechargeable battery manufacturing processes)
O.D. tube size
Φ3.2
Length per roll (m)
20
Tube color
Black / white
Remarks
Model No.NU
Product name
New urethane tube (Rechargeable battery manufacturing processes)
O.D. tube size
Φ4, Φ6, Φ8, Φ10, Φ12
Length per roll (m)
20, 100
Tube color
Black / white
Remarks
Model No.U-92※※
Product name
Soft urethane tube (Rechargeable battery manufacturing processes)
O.D. tube size
Φ4, Φ6, Φ8, Φ10, Φ12
Length per roll (m)
20, 100
Tube color
Black, transparent, pure white, red, blue, yellow, green, orange
Remarks
Model No.U-95※※
Product name
Urethane tube (Rechargeable battery manufacturing processes)
O.D. tube size
Φ3.2, Φ4, Φ6, Φ8, Φ10, Φ12
Length per roll (m)
20, 100
Tube color
Black / transparent
Remarks
Model No.KX-12※※
Product name
Coiling tube (Rechargeable battery manufacturing processes)
O.D. tube size
Φ6, Φ8, Φ10, Φ12
Length per roll (m)
‐
Tube color
Orange
Remarks
Model No.SR
Product name
Flame-resistant tube (Rechargeable battery manufacturing processes)
O.D. tube size
Φ4, Φ6, Φ8, Φ10, Φ12
Length per roll (m)
100
Tube color
Black / red / blue / green
Remarks

Return to Product List