Product Details
Check valves, shuttle valves, quick exhaust valves
P4* Series for Rechargeable battery manufacturing processes Block valve
- Model No.
- FPV
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
- Industry
【Discontinued model】
Compact valve ideal for cylinder position locking and braking.
Compact and lightweight with a wide variety of bore size variations.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact and lightweight]
Compact valve ideal for cylinder position locking and braking.
[Variety of bore sizes available]
Series variations from M5 to R1/2 bore sizes enable direct cylinder installation.
- Variations
-
- Model No.FPV-P4
- Product name
- Block valve (Rechargeable battery manufacturing processes)
- Port size (R)
- M5, 1/8, 1/4, 3/8, 1/2
- Max. working pressure (MPa)
- 1.0
- Remarks
- Discontinued
2020 03 31