Contact Us

Product Details

Ejector system

Ejector unit (10.3 mm width)

Model No.
VSN・VSNM
Industry
  • Semiconductor manufacturing process (post-process)

Compact ejector unit that achieves high speed and stable response.
Compact and lightweight, with height dimension especially compact.
[Nozzle diameter] 0.4, 0.5, 0.6 (mm)
[Intake flow rate] 2 to 9.5 (L/min (ANR))

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Compact and lightweight]
Ideal for restricted mounting space.
Product height is reduced.

[Fast and stable response]
Adopts a direct acting valve for the main valve to realize high-speed and stable response.
(ON/OFF = 5 mm/sec or less)

[Four types of pressure sensors]
Four types of analog output are available for the pressure sensor.

Variations
Model No.VSN-H
Product name
Single unit/high vacuum/medium flow rate
Nozzle diameter
φ0.4, φ0.5, φ0.6
Remarks
Model No.VSN-E
Product name
Single unit/high vacuum/low flow rate
Nozzle diameter
φ0.4, φ0.5, φ0.6
Remarks
Model No.VSNM-H
Product name
Manifold/high vacuum/medium flow rate
Nozzle diameter
φ0.4, φ0.5, φ0.6
Remarks
Model No.VSNM-E
Product name
Manifold/high vacuum/low flow rate
Nozzle diameter
φ0.4, φ0.5, φ0.6
Remarks
Model No.VSNM-Z
Product name
Manifold/mix specifications
Nozzle diameter
-
Remarks

Return to Product List