Contact Us

Product Details

Ejector system

Ejector unit (10.5 mm width)

Model No.
VSX・VSXM
Industry

Compact body with a width of 10.5 mm, a vacuum ejector unit that can be compactly installed even for use in multiple stations.
[Nozzle diameter] 0.5, 0.7, 1.0 (mm)
[Intake flow rate] 3 to 26 (L/min (ANR))

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Vacuum burst time dramatically reduced]
Vacuum generating valves available include normally closed and energy-saving self-hold types.
Both valves attain the best possible response time, realizing high-cycle vacuum systems.

[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.

Variations
Model No.VSX-H
Product name
Single unit / high vacuum / medium flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSX-L
Product name
Single unit / medium vacuum / large flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSX-E
Product name
Single unit / high vacuum / low flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSXM-H
Product name
Manifold / high vacuum / medium flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSXM-L
Product name
Manifold / medium vacuum / large flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSXM-E
Product name
Manifold / high vacuum / low flow rate
Nozzle diameter
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSXM-Z
Product name
Manifold / mix specifications
Nozzle diameter
-
Remarks

Return to Product List