Product Details
Air operated valves
P4* Series for Rechargeable battery manufacturing processes Air operated valve for chemical liquids
- Model No.
- AMD3※3R
P4* Series for rechargeable battery manufacturing processes
- Industry
New standard of air operated valve for chemical liquids.
It is a high end product that supports a wide range of pressure, temperature and fluid conditions.
It can unify all the models that have been subdivided in use.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Working pressure range expanded]
Working pressure range expanded due to the new seal structure.
Equal working pressure at ports A and B.
[Acid/alkali alike compatible]
The use of highly chemically resistant polyvinylidene fluororesin (PVDF) for the actuator enables support for a wide range of applications as standard, regardless of acidity or alkalinity.
[Expanded fluid temperatures]
Significantly expanded working fluid temperature range for standard products (max. 120°C).
Optional sensor available to confirm valve open / close state with signals.
[3 types of mounting methods]
New 4-point flange mounting added to the conventional flange mounting and mounting base.
- Variations
-
- Model No.AMD3※3R
- Product name
- 2-port valve (Rechargeable battery manufacturing processes)
- Connection size (tube exterior)
- Φ10,Φ12, 3/8”,1/2”
- Orifice size
- Φ6 to Φ10
- Connection
- Super 300, F-LOCK60
- Remarks