Contact Us

Product Details

Residual pressure exhaust valves

P4* Series for Rechargeable battery manufacturing processes Slow start valve

Model No.
V3301-P4※

P4* Series for rechargeable battery manufacturing processes

Industry

Ideal for ensuring safety when starting and stopping.
[Dew point ADP-80℃ non-compatible]

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[For ensuring safety]
Ensuring safety when starting and stopping.
Port size: Rc1/4 to 1/2
The slow start valve turns ON when the solenoid valve is energized or the manual section is set to SUP. The valve turns OFF when the solenoid valve is deenergized or the manual section is set to EXH.

Variations
Model No.V3301-FL
Product name
Solenoid valve (Rechargeable battery manufacturing processes)
Port size (Rc)
1/4, 3/8, 1/2
Working pressure (MPa)
0.2 to 1.0
Remarks

Return to Product List