Contact Us

Product Details

Residual pressure exhaust valves

P4* Series for Rechargeable battery manufacturing processes Residual Pressure Exhaust valve

Model No.
V※0※0-P4※

P4* Series for rechargeable battery manufacturing processes

Industry

Ideal for preventing accidents due to residual pressure in pneumatic lines.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Easy discharge of residual pressure] (V*000-W Series)
One action exhaust operation.
Ideal for preventing accidents due to residual pressure in pneumatic lines.
Port size: Rc1/8 to 1/2

[Applications] (V*000-W Series)
For safety, it is possible to release compressed air in the pneumatic circuit from the shut-off valve before repairing or adjusting the solenoid valve or air cylinder, etc.

[Usage methods] (V*010-W Series)
During maintenance work, the component can be locked when residual pressure is released.

Variations
Model No.V3000-P4
Product name
Residual Pressure Exhaust Valve (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
1/4, 3/8, 1/2
Max. working pressure (MPa)
1.0
Remarks
Model No.V3000-P40
Product name
Residual Pressure Exhaust Valve (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
1/4, 3/8, 1/2
Max. working pressure (MPa)
1.0
Remarks
Model No.V3010-P4
Product name
With locking hole (OSHA compliant) (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
1/4, 3/8, 1/2
Max. working pressure (MPa)
1.0
Remarks
Model No.V3010-P40
Product name
With locking hole (OSHA compliant) (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
1/4, 3/8, 1/2
Max. working pressure (MPa)
1.0
Remarks
Model No.V6010-P4
Product name
With locking hole (OSHA compliant) (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
3/4, 1
Max. working pressure (MPa)
1.0
Remarks
Model No.V6010-P40
Product name
With locking hole (OSHA compliant) (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
3/4, 1
Max. working pressure (MPa)
1.0
Remarks

Return to Product List