Contact Us

Product Details

Pressure gauges / Indicators

P4* Series for Rechargeable battery manufacturing processes Pressure gauge with safety marker

Model No.
G40D-P4

P4* Series for rechargeable battery manufacturing processes

Industry

Easier visual inspection control due to green and red zone display.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[With safety marker]
Easier visual inspection control due to green and red zone display.
Port size: R1/8,

Variations
Model No.G40D-P4
Product name
Pressure gauge with safety marker( (Rechargeable battery manufacturing processes)
Port size (R)
1/8
Pressure range (MPa)
0 to 0.4, 0 to 1.0
Remarks

Return to Product List