Product Details
Ejector system
Ejector unit (31.5 mm width)
- Model No.
- VSQ
- Industry
Vacuum ejector unit ideal for controlling large flow rates.
[Nozzle diameter] 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate] 24 to 180 (L/min (ANR))

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Large flow rate]
31.5 mm width vacuum unit ideal for large flow rate control.[Nozzles according to usage]
Three types: single nozzle, 2-stage nozzle, twin nozzle available.
2-stage nozzle: Suction flow rate increased by 40% compared to single.
Twin nozzle: While achieving high-speed rise up to the reference vacuum pressure, it significantly reduces air consumption during transport.
- Variations
-
- Model No.VSQ-H
- Product name
- High vacuum / medium flow rate
- Nozzle diameter
- φ1.5, φ2.0
- Remarks
- Model No.VSQ-L
- Product name
- Medium vacuum / large flow rate
- Nozzle diameter
- φ1.5, φ2.0
- Remarks
- Model No.VSQ-E
- Product name
- High vacuum / low flow rate
- Nozzle diameter
- φ1.5, φ2.0
- Remarks
- Model No.VSQ-T
- Product name
- Twin nozzle
- Nozzle diameter
- φ1.5, φ2.0
- Remarks
- Model No.VSQ-D
- Product name
- 2-stage nozzle
- Nozzle diameter
- φ0.7, φ1.0, φ1.2
- Remarks